SLVUDR5A July 2026 – July 2026
Figure 3-2 Thermal Image:
VIN = 12.0V, VOUT = 5.0V, IOUT = 5.0A,
No Forced Air Cooling
Figure 3-4 Thermal Image:
VIN = 12.0V, VOUT = 36.0V, IOUT = 5.0A,
No Forced Air Cooling
Figure 3-6 Thermal Image:
VIN = 20.0V, VOUT = 5.0V, IOUT = 5.0A,
No Forced Air Cooling
Figure 3-8 Thermal Image:
VIN = 20.0V, VOUT = 48.0V, IOUT = 5.0A,
No Forced Air Cooling
Figure 3-3 Thermal Image:
VIN = 12.0V, VOUT = 28.0V, IOUT = 5.0A,
No Forced Air Cooling
Figure 3-5 Thermal Image:
VIN = 12.0V, VOUT = 36.0V, Load = Short, No Forced
Air Cooling
Figure 3-7 Thermal Image:
VIN = 20.0V, VOUT = 28.0V, IOUT = 5.0A,
No Forced Air Cooling
Figure 3-9 Thermal Image:
VIN = 20.0V, VOUT = 48.0V, Load = Short, No Forced
Air Cooling