SLVUDS6 March   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISOW1050(V) Isolated CAN Transceiver With Integrated DC-DC Converter
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 EVM Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Introduction

The ISOW1050DWEEVM user’s guide describes the functionality of the ISOW1050V isolated CAN transceiver with integrated DC-DC converter. This user’s guide describes EVM operation for ISOW1050V device under VDD1=5V and VDDL=5V configuration. VISOOUT gets set to 5V internally for ISOW1050V. However, the EVM can be used for evaluation of both device variants, ISOW1050V and ISOW1050 in a 16-pin WB SOIC package (DWE-16) under the recommended voltage conditions. See details of each variant in Device Information. This guide also describes the EVM BOM, EVM schematic, EVM PCB layout, and typical laboratory setup.

CAUTION: This evaluation module is made available for isolator parameter performance evaluation only and is not intended for isolation voltage testing. To prevent damage to the EVM, any voltage applied as a supply or digital input/output must be maintained within the recommended operating conditions of the device.