SLVUDU8 April 2026
The ADS9324 BoosterPack Plug-in Module enables the evaluation of Texas Instruments ADS9324, a 16-bit, 16-channel, 1MSPS ADC with up to ±12.5V input range. This BoosterPack provides a hardware platform to quickly begin evaluation and application development using the ADS9324.
This document describes the module design and includes the schematic, printed circuit board (PCB) layout, and bill of materials (BOM)
The BP-ADS9324 BoosterPack can be evaluated with the LAUNCHXL-F28P65X LaunchPad. The C2000™ F28P65x LaunchPad Development Kit User's Guide provides additional details regarding the LaunchPad platform.
The ADS9324-BOOSTERPACK-C2000-CODE demonstrates basic ADC register read, register write, and conversion data read operations and is intended to serve as a starting point for full application development.