SLVUDW0 June   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Recommended Test Equipment
    2. 2.2 Jumper Information
    3. 2.3 Test Points
  8. 3Implementation Results
    1. 3.1 Setup
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Designator

Quantity

Value

Description

C1, C2

2

1uF

CAP, CERM, 1 µF, 50V,± 20%, X7R, AEC-Q200 Grade 1, 0805

C3

1

0.1uF

CAP, CERM, 0.1uF, 50V, ± 10%, X7R, 0805

C4

1

0.01uF

CAP, CERM, 0.01uF, 50V, ± 10%, X7R, 0805

C5

1

1000pF

CAP, CERM, 1000pF, 50V, ± 5%, X7R, 0805

C7

1

0.1uF

CAP, CERM, 0.1uF, 50V,± 10%, X7R, 0402

D1

1

51V

Diode, TVS, Bi, 51V, 82.4 Vc, SMB

D2

1

Red

LED, Red, SMD

D3

1

Green

LED, Green, SMD

H1, H2, H3, H4

4

Machine Screw, Round, #4-40x 1/4, Nylon, Philips panhead

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

J1

1

Header, 100mil, 2x1, Gold, TH

J2, J4, J6

3

Standard Banana Jack, Uninsulated

J3

1

Header, 2.54mm, 4x1, Gold, R/A, TH

J5

1

Header, 2.54mm, 5x2, Gold, TH

J7, J8, J9, J10, J11

5

PC Test Point Plating Surface Mount Mounting Type

LBL1

1

Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll

R1

1

100k

RES, 100k, 1%, 0.125W, 0805

R2, R3

2

470

RES, 470, 5%, 0.125W, AEC-Q200 Grade 0, 0805

TP1, TP2

2

Test Point, Miniature, Black, TH

U1

1

TPSI8830ADFJR

U2

1

Dual Schmitt-Trigger Inverter, DBV0006A, SMALL T&R