SLVUDW6B May   2026  – June 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
      2. 2.1.2 Modification
      3. 2.1.3 Input Capacitor
      4. 2.1.4 Output Capacitor
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Input and Output Connector Descriptions

Reference Designator Description
J1-VOUT1_FB_Ripple Positive connection (SMA) for VOUT1_FB ripple measurement on the optional secondary-stage output
J2-VOUT1_FB Positive (+) and negative (-) connection for the optional secondary-stage output voltage VOUT1_FB (2.5V / 6A)
J3-VOUT1_Ripple Positive connection (SMA) for VOUT1 ripple measurement
J4-VIN Positive (+) and negative (-) connection for the input voltage VIN (5V to 17V)
J5-VOUT1 Positive (+) and negative (-) connection for output voltage VOUT1 (2.5V / 6A)
J6-EN1/EN2 Jumper for selection of EN1 and EN2 input voltage between external voltage (EN1_A/EN2_A) and the VIN-derived divider that enables EN startup at 4V VIN
J7-VOUT2 Positive (+) and negative (-) connection for output voltage VOUT2 (1.2V / 6A)
J8-VOUT2_Ripple Positive connection (SMA) for VOUT2 ripple measurement
J9-PGND Ground return jumper between the two PGND copper regions on the EVM
TP1 and TP2, TP5 and TP6, TP10 and TP12 Injection test points for Bode measurement. TP1 and TP2 - optional secondary-stage VOUT1_FB. TP5 and TP6 - VOUT1. TP10 and TP12 - VOUT2.
TP3-VIN_EFF Test point to measure input voltage for efficiency measurement
TP4, TP8 Test points to measure output voltage for efficiency measurement. TP4 - VOUT1. TP8 - VOUT2.
TP7, TP19 Test points to measure ground voltage with respect to output for efficiency measurements (PGND_EFF / PGND)
TP9-PGND_EFF Test point to measure ground voltage with respect to input voltage for efficiency measurement
TP11, TP13 Test points to measure EN pin voltage. TP11 - EN1. TP13 - EN2.
TP18-MSEL1 Test point to measure MSEL1 voltage (device-configuration pin-strap and analog junction-temperature output)
TP15-SYNC Test point to inject SYNC external clock signal
TP14-SYNC_OUT Test point to measure SYNC_OUT clock signal
TP16, TP17 Test points to measure analog ground (AGND) reference
TP21, TP22 Test points to measure power-good signals. TP21 - PG2. TP22 - PG1.
TP23, TP24, TP25 Remote-sense positive test points. TP23 - V1_S+ (VOUT1). TP24 - V2_S+ (VOUT2). TP25 - V1_FB_S+ (VOUT1_FB).
TP26, TP27, TP28 Remote-sense negative test points. TP26 - V1_S- (VOUT1). TP27 - V2_S- (VOUT2). TP28 - V1_FB_S- (VOUT1_FB).