SLVUE14
September 2026
1
Description
Get Started
1
Features
Applications
6
2
Evaluation Module Overview
2.1
Introduction
2.2
Kit Contents
2.3
Specification
2.4
Device Information
3
Hardware
3.1
Hardware Connections Overview – DRV8363-Q1EVM and LAUNCHXL-F280049C
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
Trademarks
6
Revision History
Applications
Automotive HVAC control & HMI module
Brushless-DC (BLDC) Motor Modules
Home printer
HVAC motor control
Mobile robot motor control
Multifunction printer