SLVUE66A September   2026  – November 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connector Descriptions
    2. 2.2 Transient Load Circuit
    3. 2.3 Best Practices
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Load Step
    3. 3.3 Efficiency
    4. 3.4 Switch Node
    5. 3.5 Temperature
    6. 3.6 Non-Invasive Stability Measurement
    7. 3.7 Bode Plot
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References
  12. 7Revision History

Description

The TPS7H5101-SEP evaluation module (EVM) is a dual-phase D-CAP+™ buck converter meant for high current loads at low output voltages. The controller is optimized for 80A at 0.8V for point-of-load power delivery, using two TPS7H6200-SEP devices to accomplish the power conversion. The EVM uses the advanced control features of the D-CAP+ architecture which support a fast transient response with low output capacitance and high efficiency. The EVM further utilizes DROOP compensation to allow for even lower output capacitance to meet low output voltage tolerances.