SLVUE66A September   2026  – November 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connector Descriptions
    2. 2.2 Transient Load Circuit
    3. 2.3 Best Practices
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Load Step
    3. 3.3 Efficiency
    4. 3.4 Switch Node
    5. 3.5 Temperature
    6. 3.6 Non-Invasive Stability Measurement
    7. 3.7 Bode Plot
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References
  12. 7Revision History

Temperature

TPS7H5101EVM No Air-Flow TemperatureFigure 3-4 No Air-Flow Temperature

The temperature of the power stage was measured with 12V VIN / 80A IOUT after being left to run for five minutes.