SLVUE75A September   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Hardware and Debug Setup
      1. 2.2.1 Setup to use a LaunchPad as the Host Device
      2. 2.2.2 Setup to use the BoosterPack with SmartRF Studio 8
    3. 2.3 BoosterPack Connection Pinout
    4. 2.4 GPIO Connections for CC1402P
    5. 2.5 LEDs
    6. 2.6 RX SAW Filter
  9. 3Software
    1. 3.1 Getting Started
    2. 3.2 SmartRF Studio 8
      1. 3.2.1 Code Export from SmartRF Studio
    3. 3.3 Transceiver Firmware Update
    4. 3.4 Updating the Transceiver Firmware using SmartRF Studio 8
    5. 3.5 Updating the Transceiver Firmware using the ssbl_host Example
    6. 3.6 Porting Guidelines
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
  12. 6Revision History

Porting Guidelines

A TRX Host RF Driver is included in the TRX plugin. This driver is a simplified interface for controlling the CC1402P over SPI. The API supports initializing the TRX, scheduling RF commands, and several utility functions including time synchronization. The Platform Hardware Abstraction Layer (HAL) provides the TRX Host Driver with access to hardware resources through a common interface. These resources are largely used to facilitate communication between the Host and the CC1402P, including resources such as SPI and GPIO. Users must implement this interface according to their hardware specifications. Porting guidelines are included as part of the TRX Host RF Driver documentation in the TRX plugin:

<plugin_install_dir>\docs\trx_prop_rf\html\platform-hal.html#platform-hal-porting-guidelines