SLYA092 June 2025 TMAG3001
Implementing a two-level magnetic flux change detection algorithm to detect button press events for 3D linear Hall-effect sensors reduces potential in X and Y axis output caused by unintentional user input. Experimentally this approach was found to reduce the total error percentage from 265% to 8.8%. This improvement stabilizes the tracking of joystick position and improves the quality of operation for the end user.
TI has a mature product series or 3D linear Hall-effect sensor. Please refer to Table 4-1 for more performance and package information.
| Device | Description |
|---|---|
| TMAG5170 | Commercial grade 3D linear Hall-effect sensor with SPI and integrated CORDIC at 1/4 degree resolution. |
| TMAG5170-Q1 | Automotive grade 3D linear Hall-effect sensor with SPI and integrated CORDIC at 1/4 degree resolution |
| TMAG5170D-Q1 | Dual-die automotive grade 3D linear Hall-effect sensors with SPI and integrated CORDIC at 1/4 degree resolution |
| TMAG5173-Q1 | Automotive grade 3D linear Hall-effect sensor with I2C and integrated CORDIC at 1/16 degree resolution |
| TMAG5273 | Commercial grade 3D linear Hall-effect sensor with I2C and integrated CORDIC at 1/4 degree resolution |
| TMAG3001 | Commercial grade 3D linear Hall-effect sensor with I2C integrated CORDIC at 1/16 degree resolution and wake up detection |