SLYS018E April 2018 – February 2024 INA181-Q1 , INA2181-Q1 , INA4181-Q1
PRODUCTION DATA
The INAx181-Q1 support input common-mode voltages from –0.2 V to +26 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS) as long as VS stays within the operational range of 2.7 V to 5.5 V. The ability to operate with common-mode voltages greater or less than VS allow the INAx181-Q1 to be used in high-side, as well as low-side, current-sensing applications, as shown in Figure 7-4.