SLYS035B September 2022 – July 2025 TMAG5173-Q1
PRODUCTION DATA
In this mode the TMAG5173-Q1 continuously measures the sensor data per SENSOR_CONFIG & DEVICE_CONFIG register settings. In this mode the result registers can be accessed through the I2C lines. The time for the device to go from standby mode to continuous measure mode is listed as Tstart_measure in the Power up Timing table.
Figure 6-6 TMAG5173-Q1 Operating
ModesFigure 6-6 shows TMAG5173-Q1 operating modes and time references to transition from one mode to another.
| OPERATING MODE | DEVICE FUNCTION | ACCESS TO USER REGISTERS | RETAIN USER CONFIGURATION |
|---|---|---|---|
| Continuous measure mode | Continuously measures the X, Y, Z axes or temperature data | Yes | Yes |
| Standby mode | Device is ready to accept I2C commands and start active conversion | Yes | Yes |
| Wake-up and Sleep Mode | Wakes up at a certain interval to measure the X, Y, Z axes or temperature data | No | Yes |
| Sleep mode | Device retains key configuration settings, but does not retain the measurement data | No | Yes |