SLYU050B June 2020 – July 2021 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1
U14, C4, U15–U17, C16–C17, D11–D20, R33–R52 perform the same functions as the respective components from the TMAG5110 side but for the TMAG5111 signal path, except that the direction line comes directly from the TMAG5111.