SLYU066A October 2023 – June 2024 TMAG3001
Table 2-2 lists the EVM specifications.
| PARAMETER | CONDITIONS | TYP | UNIT |
|---|---|---|---|
| I/O CHARACTERISTICS | |||
| VCC supply voltage, VVCC | 3.3 | V | |
| Magnetic Characteristics | |||
| Linear Magnetic Range, BIN_A1 | A1 variant, X_Y_RANGE = 0b or Z_RANGE = 0b(1) | ±40 | mT |
| Linear Magnetic Range, BIN_A1 | A1 variant, X_Y_RANGE = 1b or Z_RANGE = 1b(1) | ±80 | mT |
| Linear Magnetic Range, BIN_A2 | A2 variant, X_Y_RANGE = 0b or Z_RANGE = 0b(1) | ±120 | mT |
| Linear Magnetic Range, BIN_A2 | A2 variant, X_Y_RANGE = 1b or Z_RANGE = 1b(1) | ±240 | mT |
Table 2-3 lists the specifications for the magnet included in the Rotate and Push Module
| Magnet Feature | Description |
|---|---|
| Dimension | 1/2" diameter × 1/8" thick |
| Material | NdFeB, Grade N42 |
| Magnetization Direction | Diametrical |
| Link to Magnet | D82DIA, K&J Magnetics, Inc. |