SNAS771B June 2018 – December 2025 LMK05318
PRODUCTION DATA
These figures show the recommended input interfacing and termination circuits. Unused clock inputs can be left floating or pulled down.
Figure 7-8 Single-Ended LVCMOS (1.8V,
2.5V, 3.3V) to XO Input (XO_P)
Figure 7-9 Single-Ended LVCMOS (1.8, 2.5, 3.3V) to Reference (PRIREF_P/SECREF_P)
Figure 7-10 DC-Coupled LVPECL to Reference (PRIREF_P/SECREF_P) or XO Inputs
Figure 7-11 DC-Coupled LVDS to Reference (PRIREF/SECREF) or XO Inputs
Figure 7-12 DC-Coupled CML (Source Terminated) to Reference (PRIREF/SECREF) or XO
Inputs
Figure 7-13 HCSL
(Load Terminated) to Reference (PRIREF/SECREF) or XO Inputs
Figure 7-14 AC-Coupled Differential to
Reference (PRIREF/SECREF) or XO Inputs