SNAS809C December 2021 – September 2024 REF35
PRODUCTION DATA
A detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 9-2 as the input parameters.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range VIN | 0V - 5V |
| Output resolution | 12-bit |
| REF35 input capacitor | 1µF |
| REF35 output capacitor | 10µF |