SNAS817E June 2021 – January 2026 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
The command to verify the programmed offset values is documented in Table 7-4 and the command sequence is illustrated in Figure 7-23. The user must wait at least 77ms after programming an offset to temperature or humidity before attempting to read back the new programmed value.
Figure 7-23 I2C Command Sequence: Verify Programmed RH and T Offset