SNAS826G April   2022  – March 2025 LMK6C , LMK6D , LMK6H , LMK6P

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Ordering Information
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Environmental Compliance
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Thermal Information
    7. 6.7 Electrical Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Device Output Configurations
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bulk Acoustic Wave (BAW)
      2. 8.3.2 Device Block-Level Description
      3. 8.3.3 Function Pins
      4. 8.3.4 Clock Output Interfacing and Termination
      5. 8.3.5 Temperature Stability
      6. 8.3.6 Mechanical Robustness
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Providing Thermal Reliability
        2. 9.4.1.2 Recommended Solder Reflow Profile
      2. 9.4.2 Layout
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Function Pins

Pin 1 on the LMK6C and pin 1 or pin 2 on the LMK6P, LMK6D, and LMK6H are the function pins which have multiple functions based on the orderable part number. The function can be used as Output Enable (OE), Stand By (ST) or No Connect (NC). Options for both Active High and Active Low are available for OE and ST. Contact TI for Active Low options. Table 8-1 lists the functions of pin 1 and pin 2 for differential output 6-pin packages and Table 8-2 lists the functions of pin 1 for single-ended outputs.

Table 8-1 Function Pin Descriptions for 6-Pin Packages (LMK6D, LMK6H, LMK6P)
ORDERABLE OPTION PIN DESCRIPTION OUTPUT FUNCTION OTHER FUNCTIONAL PIN CONFIGURATION
E (Pin 1) Output Enable (Active High / NC) HIGH or No Connect: Output active at Specified Frequency
LOW: Output disabled, high impedance; current consumption is given by IDD-PD
Pin 2 can be left floating or grounded
F (Pin 2) Output Enable (Active High / NC) HIGH or No Connect: Output active at Specified Frequency
LOW: Output disabled, high impedance; current consumption is given by IDD-PD
Pin 1 can be left floating or grounded
A (Pin 1) Standby (Active Low) LOW: High Impedance; standby mode; current consumption is given by standby current IDD-STBY
HIGH or No Connect: Output active at Specified Frequency
Pin 2 can be left open or grounded
B (Pin 2) Standby (Active Low) LOW: High Impedance; standby mode; current consumption is given by standby current IDD-STBY
HIGH or No Connect: Output active at Specified Frequency
Pin 1 can be left open or grounded
Table 8-2 Function Pin Descriptions for 4-Pin Packages (LMK6C)
ORDERABLE OPTIONPIN DESCRIPTIONOUTPUT FUNCTION
E (Pin 1)Output Enable (Active High / NC)HIGH or No Connect: Output active at Specified Frequency
LOW: Output disabled, high impedance; current consumption is given by IDD-PD
A (Pin 1)Standby (Active Low)LOW : High Impedance; standby mode; current consumption is given by standby current IDD-STBY
HIGH or No Connect : Output active at Specified Frequency

In standby mode, all blocks are powered down to provide a maximum current consumption savings equivalent to the standby current provided in the Current Consumption Characteristics portion of the Electrical Characteristics table. The return to the output clock active time corresponds to same as the initial start-up time.

The Function Pin is driven internally with resistance greater than 100kΩ.