Product details

Output type LVDS Output frequency (MHz) 25, 26, 50, 51.84, 100, 122.88, 125, 133.33, 148.5, 155.52, 156.25, 200, 312.5, 322.265625, 400, 1611.328125 Stability (ppm) +/-25 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.1 Frequency range 1MHz - 400 MHz
Output type LVDS Output frequency (MHz) 25, 26, 50, 51.84, 100, 122.88, 125, 133.33, 148.5, 155.52, 156.25, 200, 312.5, 322.265625, 400, 1611.328125 Stability (ppm) +/-25 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.1 Frequency range 1MHz - 400 MHz
VSON (DLF) 6 5 mm² (2.5 mm × 2 mm) VSON (DLE) 6 8 mm² (3.2 mm × 2.5 mm)
  • High-performance differential and single-ended output Oscillator, supporting any fixed frequency within the below range:
    • LMK6D: 1MHz to 400MHz, LVDS output
    • LMK6H: 1MHz to 400MHz, HCSL output
    • LMK6P: 1MHz to 400MHz, LVPECL output
    • LMK6C: 1MHz to 200MHz, LVCMOS output
  • Ultra-low jitter:
    • LMK6D/LMK6H/LMK6P: 100fs typical / 125fs maximum RMS jitter at 156.25MHz (12kHz to 20MHz)
    • LMK6C: 350fs typical / 500fs maximum RMS jitter at 100MHz (12kHz to 20MHz)
    • LMK6H: PCIe Gen 1 to Gen 7 compliant
  • ±25ppm total frequency stability inclusive of 10 years aging and all other factors
  • Smallest industry standard DLE and DLF packages
  • Support extended industrial temperature grade:
    • LMK6P/LMK6D/LMK6H: –40°C to 85°C
    • LMK6C: –40°C to 105°C
  • Integrated LDO for robust supply noise immunity:
    • –72dBc PSRR at 500kHz ripple
  • Start-up time: < 5ms
  • Standard frequencies:
    • LVCMOS (MHz): 1, 2.04, 4, 8.192, 10, 12, 12.288, 16, 19.2, 20, 23.5, 24, 24.57, 25, 25.6, 26, 26.21, 27, 28.12, 32.768, 33.333, 40, 48, 49.15, 50, 54, 60, 65.53, 66, 74.25, 76.8, 80, 100, 108, 125, 133.330 and 156.25
    • Differential (MHz): 25, 26, 32.5, 50, 51.84, 54, 65, 76.8, 80, 100, 108, 122.88, 125, 133.330, 148.35, 148.5, 150, 155.52, 156.25, 161.1328125, 200, 312.5, and 400
  • Device can support any frequency between 1MHz to 400MHz. Contact TI representative for any frequency and samples needed
  • High-performance differential and single-ended output Oscillator, supporting any fixed frequency within the below range:
    • LMK6D: 1MHz to 400MHz, LVDS output
    • LMK6H: 1MHz to 400MHz, HCSL output
    • LMK6P: 1MHz to 400MHz, LVPECL output
    • LMK6C: 1MHz to 200MHz, LVCMOS output
  • Ultra-low jitter:
    • LMK6D/LMK6H/LMK6P: 100fs typical / 125fs maximum RMS jitter at 156.25MHz (12kHz to 20MHz)
    • LMK6C: 350fs typical / 500fs maximum RMS jitter at 100MHz (12kHz to 20MHz)
    • LMK6H: PCIe Gen 1 to Gen 7 compliant
  • ±25ppm total frequency stability inclusive of 10 years aging and all other factors
  • Smallest industry standard DLE and DLF packages
  • Support extended industrial temperature grade:
    • LMK6P/LMK6D/LMK6H: –40°C to 85°C
    • LMK6C: –40°C to 105°C
  • Integrated LDO for robust supply noise immunity:
    • –72dBc PSRR at 500kHz ripple
  • Start-up time: < 5ms
  • Standard frequencies:
    • LVCMOS (MHz): 1, 2.04, 4, 8.192, 10, 12, 12.288, 16, 19.2, 20, 23.5, 24, 24.57, 25, 25.6, 26, 26.21, 27, 28.12, 32.768, 33.333, 40, 48, 49.15, 50, 54, 60, 65.53, 66, 74.25, 76.8, 80, 100, 108, 125, 133.330 and 156.25
    • Differential (MHz): 25, 26, 32.5, 50, 51.84, 54, 65, 76.8, 80, 100, 108, 122.88, 125, 133.330, 148.35, 148.5, 150, 155.52, 156.25, 161.1328125, 200, 312.5, and 400
  • Device can support any frequency between 1MHz to 400MHz. Contact TI representative for any frequency and samples needed

Texas Instruments’ Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The LMK6x device is an ultra-low jitter, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high-speed SERDES used in telecommunications, data and enterprise network, and industrial applications.

Texas Instruments’ Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The LMK6x device is an ultra-low jitter, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high-speed SERDES used in telecommunications, data and enterprise network, and industrial applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet LMK6x Low Jitter, High-Performance BAW Oscillator datasheet (Rev. G) PDF | HTML Mar 20, 2025
Application note BAW Oscillator Clocking TI Processors PDF | HTML Mar 27, 2025
Application brief BAW Oscillator Solutions for Motor Drivers (Rev. A) PDF | HTML Dec 13, 2024
Application brief BAW Oscillator Solutions for Factory Automation (Rev. A) PDF | HTML Dec 13, 2024
Application brief BAW Oscillator Solutions for Building Automation (Rev. A) PDF | HTML Dec 13, 2024
Application brief BAW Oscillator Solutions for Energy Infrastructure (Rev. A) PDF | HTML Dec 11, 2024
Application note Universal Land Patterns for LMK6D, LMK6P, and LMK6H BAW Oscillators (Rev. A) PDF | HTML Sep 5, 2024
Application note LMK6x OPN Decoder PDF | HTML Aug 30, 2024
Application note Jitter and Phase Noise Measurement Techniques for BAW Oscillators PDF | HTML Jan 30, 2024
Application note Vibration and Mechanical Shock Performance of TI BAW Oscillators PDF | HTML Jul 11, 2023
Application note High Reliable BAW Oscillator MTBF and FIT Rate Calculations PDF | HTML Jun 28, 2023
Application note Standalone BAW Oscillators Advantages Over Quartz Oscillators PDF | HTML Nov 21, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK6EVM — LMK6x evaluation module (oscillator not included)

The LMK6x evaluation module (EVM) is a platform for evaluating the performance of the LMK6x family of high-performance bulk acoustic wave (BAW) oscillators. BAW is a microresonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Reference design

TIDA-010256 — 128-channel ultrasound transmitter system reference design

This ultrasound transmission reference design uses TI's TX7516 five-level pulse transmitter and the high-voltage TMUX9832 switch. The transmitter and switch are connected in a 1:4 manner to address the compact hardware design requirements for high channel count ultrasonic analog front end systems. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DLF) 6 Ultra Librarian
VSON (DLE) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos