SNAS835B September 2022 – August 2026 LMK5B33414
PRODUCTION DATA
The differential HSDS driver has programmable single-ended peak-to-peak amplitude (VOD) and common-mode voltage (VCM) settings. The VOD ranges from 0.4V to 1V with a step size of roughly 100mV. There are three VCM options available: S1, S2, S3, and S2 + S3. The HSDS driver can be AC-coupled for AC-LVPECL output clocks or other differential outputs. If there is an available VCM setting that meets the receiver requirements, then the HSDS driver can be DC-coupled, such as for LVDS outputs.
The traditional HCSL output driver is PCIe compliant and requires 50Ω external termination. TI recommends placing the termination close to the receiver side.
Refer to Table 8-7 for the recommended differential output options and the Electrical Characteristics for the voltage variation of the VOD and VCM.
| DIFFERENTIAL DRIVER TYPE | VOD, TYP [mV] REGISTER SETTING | VCM, TYP [mV] | VCM REGISTER SETTING |
|---|---|---|---|
| HSDS | 400 | 350 | S1 |
| HSDS | 400 | 700 | S2 |
| HSDS (LVDS) | 400 | 1250 | S3 |
| HSDS | 500 | 400 | S1 |
| HSDS | 600 | 450 | S1 |
| HSDS | 600 | 800 | S2 + S3 |
| HSDS | 700 | 500 | S1 |
| HSDS | 700 | 900 | S2 + S3 |
| HSDS (AC-LVPECL) | 800 | 550 | S1 |
| HSDS (AC-LVPECL) | 800 | 1000 | S2 + S3 |
| HSDS (AC-LVPECL) | 900 | 600 | S1 |
| HSDS (AC-LVPECL) | 1000 | 650 | S1 |
| HCSL |
750 |
350 |
N/A |