SNAS835B September 2022 – August 2026 LMK5B33414
PRODUCTION DATA
In case the VDD core supplies ramp with a non-monotonic manner or with a slow ramp time from 0V to 3.135V of over 100ms, TI recommends to delay the VCO calibration until after all of the core supplies have ramped above 3.135V. This cam be achieved by delaying the PD# low-to-high transition with one of the methods described in Power Up From Split-Supply Rails.
If any core supply cannot ramp above 3.135V before the PD# low-to-high transition, issuing a device soft-reset after all core supplies have ramped is acceptable to manually trigger the VCO calibration and PLL start-up sequence.