SNAS859B March 2024 – May 2026 LMK05318B-Q1
PRODUCTION DATA
The TDC input compares the phase of the R divider clock of the selected reference input and the DPLL feedback divider clock from VCO1. The TDC output generates a digital correction word corresponding to the phase error which is processed by the DPLL loop filter.
The DPLL TDC input frequency (fTDC) can operate up to 26MHz and can be computed by Equation 3.