SNAS870C July 2025 – August 2026 LMR60410-Q1
PRODUCTION DATA
| ORDERABLE PART NUMBER(1)(2) | OUTPUT CURRENT | OUTPUT VOLTAGE | SPREAD SPECTRUM |
|---|---|---|---|
| LMR604103SRAKRQ1 | 1A | 3.3V fixed / adjustable | Yes |
| LMR604105SRAKRQ1 | 1A | 5V fixed / adjustable | Yes |
| ORDERABLE PART NUMBER(1)(2) | OUTPUT CURRENT | OUTPUT VOLTAGE | SPREAD SPECTRUM |
|---|---|---|---|
| LMR604103SBRAKRQ1 | 1A | 3.3V fixed / adjustable | Yes |
| LMR604105SBRAKRQ1 | 1A | 5V fixed / adjustable | Yes |
| LMR604103BRAKRQ1 | 1A | 3.3V fixed / adjustable | No |
| LMR604105BRAKRQ1 | 1A | 5V fixed / adjustable | No |