SNAS882A June 2024 – June 2025 LMX1404-EP
PRODUCTION DATA
The LOGISYSREFOUT output supports the two formats of LVDS and CML. The LOGISYSREFOUT_EN enables the output buffer and LOGISYSREF_FMT sets the format. LVDS mode allows programmable common mode, CML require external components, and CML allows programmable output power (see Table 6-9).
| LOGISYSREFOUT_EN | LOGISYSREF_FMT | LOGISYSREF FORMAT | EXTERNAL TERMINIATION REQUIRED | OUTPUT POWER | OUTPUT COMMON MODE |
|---|---|---|---|---|---|
| 0 | Powered Down | ||||
| 1 | 0 | LVDS | None | Fixed | Programmable with LOGISYSREF_VCM |
| 1 | Reserved | ||||
| 2 | CML | Pullup resistors 50Ω to VCC |
Controlled by LOGISYSREF_PWR | LOGISYSREF_VCM has no impact, but this changes with LOGISYSREF_PWR. | |
| 3 | Reserved | ||||