The BOOSTXL-DAC-PORT provides hardware
connectors for the Analog EVM Controller (J13, J14), external power (J12), the
TPL1401EVM (J1, J2), and the external function extender (J4, J5). The descriptions
are provided in Table 3-1 through Table 3-5.
Table 3-1 BOOSTXL-DAC-PORT J13 Pin
Definitions| Pin# | Signal | Description |
|---|
| 11 | GPIO | General-purpose I/O |
| 12 | CS | SPI
CS or general-purpose I/O |
| 13 | GPIO | SPI |
| 14 | MISO | SPI
MISO |
| 15 | MOSI | SPI
MOSI |
| 16 | RST | MCU reset
output |
| 17 | GPIO | General-purpose I/O |
| 18 | GPIO | General-purpose I/O |
| 19 | GPIO | General-purpose I/O |
| 20 | GND | Ground |
| 31 | GPIO | General-purpose I/O |
| 32 | GPIO | General-purpose I/O |
| 33 | GPIO | General-purpose I/O |
| 34 | GPIO | General-purpose I/O |
| 35 | EXT_LDAC | External
LDAC I/O |
| 36 | EXT_LDAC | External
LDAC I/O |
| 37 | SPI_BUF_EN | Digital, SPI
buffer enable |
| 38 | GPIO | General-purpose I/O |
| 39 | GPIO | General-purpose I/O |
| 40 | GPIO | General-purpose I/O |
Table 3-2 BOOSTXL-DAC-PORT J14 Pin
Definitions| Pin# | Signal | Description |
|---|
| 1 | +3.3V | 3.3-V power
supply |
| 2 | GPIO | General-purpose I/O |
| 3 | GPIO | General-purpose I/O |
| 4 | GPIO | General-purpose I/O |
| 5 | GPIO | General-purpose I/O |
| 6 | GPIO | General-purpose I/O |
| 7 | SCLK_A0 | SPI SCLK or
I2C A0 |
| 8 | GPIO | General-purpose I/O |
| 9 | SCL | I2C SCL |
| 10 | SDA | I2C SDA |
| 21 | +5V | 5-V power
supply |
| 22 | GND | Ground |
| 23 | GPIO | General-purpose I/O |
| 24 | GPIO | General-purpose I/O |
| 25 | VDD_SENSE | Sense Input
for VDD |
| 26 | VIO_SENSE | Sense Input
for VIO |
| 27 | GPIO | General-purpose I/O |
| 28 | GPIO | General-purpose I/O |
| 29 | GPIO | General-purpose I/O |
| 30 | GPIO | General-purpose I/O |
Table 3-3 BOOSTXL-DAC-PORT J4 Pin
Definitions| Pin# | Signal | Description |
|---|
| 1 | AIO0 | Analog
I/O |
| 2 | AGND | Analog
ground |
| 3 | AIO2 | Analog
I/O |
| 4 | AIO4 | Analog
I/O |
| 5 | AGND | Analog
ground |
| 6 | AIO6 | Analog
I/O |
| 7 | AIO8 | Analog
I/O |
| 8 | AGND | Analog
ground |
| 9 | AIO10 | Analog
I/O |
| 10 | AIO12 | Analog
I/O |
| 11 | AGND | Analog
ground |
| 12 | AIO14 | Analog
I/O |
| 13 | EXT_REF | External
reference input |
| 14 | GND | Ground |
| 15 | VCC | VCC
output |
| 16 | VDD | VDD
output |
Table 3-4 BOOSTXL-DAC-PORT J5 Pin
Definitions| Pin# | Signal | Description |
|---|
| 1 | AIO1 | Analog
I/O |
| 2 | AGND | Analog
Ground |
| 3 | AIO3 | Analog
I/O |
| 4 | AIO5 | Analog
I/O |
| 5 | AGND | Analog
Ground |
| 6 | AIO7 | Analog
I/O |
| 7 | AIO9 | Analog
I/O |
| 8 | AGND | Analog
Ground |
| 9 | AIO11 | Analog
I/O |
| 10 | AIO13 | Analog
I/O |
| 11 | AGND | Analog
Ground |
| 12 | AIO15 | Analog
I/O |
| 13 | REFGND | External
Reference Ground |
| 14 | GND | Ground |
| 15 | VSS | VSS
Output |
| 16 | VIO or
DAC_VIO | VIO or
DAC_VIO Output |
Table 3-5 BOOSTXL-DAC-PORT J12 Pin
Definitions| Pin# | Signal | Description |
|---|
| 1 | VCC | High-voltage
positive power supply |
| 2 | VSS | High-voltage
negative power supply |
| 3 | GND | Ground |
| 4 | EXT_VDD | External
VDD |
| 5 | EXT_VIO | External
VIO |