SNAU267A June   2021  – June 2021 HDC3020 , HDC3021 , HDC3022

 

  1.   1
  2.   2
  3.   3
  4.   4
    1.     5
    2.     6
    3.     7
    4.     8
    5.     9
  5.   10
    1.     11
    2.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
  7.   18
  8.   19
  9.   20
  10.   21

EVM Operating Conditions

The controller and device sides of the EVM have different temperature limits as shown in Table 3-3. These are set by the onboard MSP430F5528 and the HDC3020 ICs on the controller and breakout portions, respectively.

Table 3-1 EVM Operating Conditions

Board Section

Conditions

Temperature Range

Controller Board

Recommended Operating TJ Range-40 °C to 85 °C
Absolute Maximum Tstg-55 °C to 150 °C

HDC3020 Breakout board

Recommended Operating TJ Range

-20 °C to 70°C

Absolute Maximum Tstg-40 °C to 125°C