SNAU272 October 2021 LMK1D1216
The LMK1D1216 is a high-performance, low-additive jitter clock buffer. This has two universal input buffers that support differential clock inputs which can be selected by the control pin. The device also features on-chip bias generators that can provide LVDS common-mode voltage for AC-coupled differential clock inputs.
By default, the evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1216 but can be replaced by the LMK1D2108 and, after populating the missing I2C components, the LMK1D1216I. The I2C-capable LMK1D1216I can be used through Micro-USB and by interfacing with the TICS Pro software.
This fully assembled and factory-tested evaluation board allows complete validation of device functionalities. For optimum performance, the board is equipped with SMA connectors and well-controlled, 50-Ω impedance microstrip transmission lines.