SNAU274 December 2021
Table 6-1 lists the bill of materials (BOM) for the ADC128S102EVM.
| Description | Designator | PartNumber | Quantity | Manufacturer | PackageReference | Value |
|---|---|---|---|---|---|---|
| CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | C3, C10, C17, C24, C36 | C0603C104K5RACTU | 5 | Kemet | 0603 | 0.1uF |
| CAP, CERM, 680 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C4, C5, C11, C12, C18, C19, C25, C27 | C0603C681J5GACTU | 8 | Kemet | 0603 | 680pF |
| CAP, CERM, 300 pF, 10 V, +/- 5%, X8R, 0603 | C6, C7, C13, C14, C20, C21, C26, C28 | C0603C301J8HAC7867 | 8 | Kemet | 0603 | 300pF |
| CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | C29, C30, C35, C37 | CL21A106KAFN3NE | 4 | Samsung Electro-Mechanics | 0805 | 10uF |
| CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | C31, C32, C38, C39, C43 | CGA3E1X7R1C105K080AC | 5 | TDK | 0603 | 1uF |
| 22µF ±20% 25V Ceramic Capacitor X5R 0805 (2012 Metric) | C40 | C2012X5R1E226M125AC | 1 | TDK Corporation | 0805 | |
| CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 0805 | C41, C44 | C2012X5R1A476M125AC | 2 | TDK | 0805 | 47uF |
| Diode, Zener, 3.6 V, 500 mW, SOD-123 | D1 | MMSZ4685T1G | 1 | ON Semiconductor | SOD-123 | 3.6V |
| LED, Green, SMD | D3, D4 | APT2012LZGCK | 2 | Kingbright | LED_0805 | Green |
| Fiducial mark. There is nothing to buy or mount. | FID1, FID2, FID3 | N/A | 3 | N/A | N/A | |
| Hex Standoff Threaded #4-40 Aluminum 0.250" (6.35mm) 1/4" | H1, H2, H3, H4 | 1891 | 4 | Keystone | HEX_THREAD | |
| MACHINE SCREW PAN PHILLIPS, 5/16", 4-40 | H5, H6, H7, H8 | PMSSS 440 0031 PH | 4 | B&F Fastener Supply | ||
| ROUND STANDOFF M3 STEEL 5MM | H9, H10 | 9774050360R | 2 | Wurth Elektronik | ROUND STANDOFF M3 STEEL 5MM | |
| Machine Screw Pan PHILLIPS M3 | H11, H12 | RM3X4MM 2701 | 2 | APM HEXSEAL | ||
| Cable, USB-A to micro USB-B, 1 m - Kitting item | H13 | 102-1092-BL-00100 | 1 | CnC Tech | ||
| PHI-EVM Controller Kitting item Edge# 6591636 | H14 | PA007 | 1 | Texas Instruments | ||
| Header, 100mil, 3x1, Gold, TH | J1, J2, J7, J8, J13, J14, J19, J20 | TSW-103-07-G-S | 8 | Samtec | 3x1 Header | |
| Connector, SMA, TH | J3, J9 | 142-0701-201 | 2 | Cinch Connectivity | SMA | |
| Header, 100mil, 2x1, Gold, TH | J5, J6, J11, J12, J17, J18, J23, J24 | HTSW-102-07-G-S | 8 | Samtec | Header, 100mil, 2x1, TH | |
| Header(Shrouded), 19.7mil, 30x2, Gold, SMT | J25 | QTH-030-01-L-D-A | 1 | Samtec | Header (Shrouded), 19.7mil, 30x2, SMT | |
| Header, 100mil, 4x2, Gold, TH | J26 | TSW-104-07-G-D | 1 | Samtec | 4x2 Header | |
| Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | LBL1 | THT-14-423-10 | 1 | Brady | PCB Label 0.650 x 0.200 inch | |
| RES, 0, 5%, 0.1 W, 0603 | R2, R4, R10, R12, R18, R20, R26, R28, R42 | RC0603JR-070RL | 9 | Yageo | 0603 | 0 |
| RES, 56.0, 1%, 0.1 W, 0603 | R5, R6, R13, R14, R21, R22, R29, R31 | RC0603FR-0756RL | 8 | Yageo | 0603 | 56.0 |
| RES, 1.00 k, 1%, 0.1 W, 0603 | R7, R8, R15, R16, R23, R24, R30, R32 | RC0603FR-071KL | 8 | Yageo | 0603 | 1.00k |
| RES, 10.0 k, .1%, .0625 W, 0402 | R33 | RT0402BRD0710KL | 1 | Yageo America | 0402 | 10.0k |
| RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | R34, R35, R36, R37, R38 | CRCW060349R9FKEA | 5 | Vishay-Dale | 0603 | 49.9 |
| RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | R39, R45, R50, R53, R54, R55 | CRCW06030000Z0EA | 6 | Vishay-Dale | 0603 | 0 |
| RES, 10.0 k, 1%, 0.1 W, 0603 | R40, R41 | RC0603FR-0710KL | 2 | Yageo | 0603 | 10.0k |
| RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | R43 | ERJ-3RQFR22V | 1 | Panasonic | 0603 | 0.22 |
| RES, 120 k, 1%, 0.1 W, 0603 | R44 | RC0603FR-07120KL | 1 | Yageo | 0603 | 120k |
| RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | R46 | ERJ-3RSFR10V | 1 | Panasonic | 0603 | 0.1 |
| RES, 6.65 k, 1%, 0.1 W, 0603 | R48, R49 | RC0603FR-076K65L | 2 | Yageo | 0603 | 6.65k |
| Switch, Slide, SPDT 100mA, SMT | S1 | CAS-120TA | 1 | Copal Electronics | Switch, 5.4x2.5x2.5mm | |
| Shunt, 100mil, Flash Gold, Black | SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8 | SPC02SYAN | 8 | Sullins Connector Solutions | Closed Top 100mil Shunt | 1x2 |
| Test Point, Compact, Red, TH | TP1, TP2 | 5005 | 2 | Keystone | Red Compact Testpoint | |
| Test Point, Miniature, Black, TH | TP3, TP4, TP5 | 5001 | 3 | Keystone | Black Miniature Testpoint | |
| 12 Bit Analog to Digital Converter 8 Input 1 SAR 16-TSSOP | U1 | ADC128S102CIMT/NOPB | 1 | Texas Instruments | TSSOP16 | |
| Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier, DGK0008A (VSSOP-8) | U2, U3, U4, U5 | OPA2320AIDGKT | 4 | Texas Instruments | DGK0008A | |
| 5ppm/C High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) | U6 | REF6050IDGKR | 1 | Texas Instruments | DGK0008A | |
| I2C BUS EEPROM (2-Wire), TSSOP-B8 | U7 | BR24G32FVT-3AGE2 | 1 | Rohm | TSSOP-8 | |
| 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | U8 | TPS7A4700RGWR | 1 | Texas Instruments | RGW0020A | |
| CAP, CERM, 39 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C1, C2, C8, C9, C15, C16, C22, C23 | GRM1885C1H390JA01D | 0 | MuRata | 0603 | 39pF |
| CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 | C42 | CL21A226MAQNNNE | 0 | Samsung Electro-Mechanics | 0805 | 22uF |
| Diode, TVS, Uni, 5 V, 9.2 Vc, SMB | D2 | SMBJ5.0A-13-F | 0 | Diodes Inc. | SMB | 5V |
| Connector, SMA, TH | J4, J10, J15, J16, J21, J22 | 142-0701-201 | 0 | Cinch Connectivity | SMA | |
| Header, 100mil, 2x1, Gold, TH | J27 | HTSW-102-07-G-S | 0 | Samtec | Header, 100mil, 2x1, TH | |
| RES, 1.00 k, 1%, 0.1 W, 0603 | R1, R3, R9, R11, R17, R19, R25, R27 | RC0603FR-071KL | 0 | Yageo | 0603 | 1.00k |
| RES, 1.02 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | R47, R56 | ERJ-6ENF1021V | 0 | Panasonic | 0805 | 1.02k |
| RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | R51, R52 | CRCW06030000Z0EA | 0 | Vishay-Dale | 0603 | 0 |
| Test Point, Compact, Red, TH | TP6 | 5005 | 0 | Keystone | Red Compact Testpoint |