SNAU276A January 2022 – November 2023
KEY PARAMETERS | PARAMETER | PARAMETER LIMITS |
---|---|---|
Supply Voltage (VREF): | IN_VREF | 0 V – 6 V |
Supply Voltage (VLDO) | IN_LDO | 0 V to 40 V |
Enable Pin | EN | 0 V to IN_VREF |
Fixed Output Voltage: | VREF | 1.25 V (REF35125QDBVR) |
Output Current: | IOUT | -5 mA to 10 mA |
Applying voltages above the limitations given in this table can cause permanent damage to your hardware.