SNAU291 October 2023
LMKDB1108 can support different input interfaces depending on the input swing and common mode voltage. There are four input interfaces type that can be configured on LMKDB1108 using external components and internal termination schemes as shown in Figure 3-1. If using signal generator, then make sure to populate R34 with a 100-Ω resistor or use internal / external 50-Ω termination to ground.
Table 3-9 outlines how to setup all different interfaces supported by LMKDB1108.
Input Interface | Configuration |
---|---|
DC coupled HCSL / LPHCSL | This is default EVM and device configuration. R101 and R103 values are 0-Ω and Input Interface Type on Input page is selected to DC Coupled. |
DC coupled LVDS input | Populate R102 with a 100-Ω resistor and set Input Interface Type on Input page to DC Coupled. |
External AC coupled input | Replace R101 and R103 with 0.1 uF capacitor and set Input Interface Type on Input page to AC Coupled. |
Internal termination | To enable internal 50-Ω to ground terminations. Set the Input Termination on Input page to Enabled. |