SNAU299 January 2024 LMX1214
The LMX1214 evaluation module (EVM) is designed to evaluate the performance of the LMX1214 which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer & divider. The device can buffer RF frequencies up to 16GHz and divide outputs by up to 6.4GHz. This board consists of an LMX1214 device and an integrated USB2ANY programmer.