SNAU304B August   2024  – March 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 EVM Connection
    3. 2.3 Jumper Information
    4. 2.4 Best Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
  14. 8Revision History

Bill of Materials (BOM)

Table 4-1 lists the bill of materials for REF8EVM.

Table 4-1 Bill of Materials
Designator Qty Description Package Reference Part Number Manufacturer

C1

1

CAP CER 1UF 25V X7R 0603

0603

C1608X7R1E105K080AB

TDK Coporation

C2

1

CAP, CERM, 0.1µF, 25V,+/- 10%, X5R, 0603

0603

CL10A104KA8NNNC

Samsung Electro-Mechanics

C3 1

CAP, TA, 22uF, 50V, +/- 10%, 0.6 ohm, SMD

7361-38

TAJV226K050RNJ

AVX
C4

1

CAP, CERM, 1µF, 50V,+/- 10%, X7R, 0805

0805

CL21B105KBFNFNE

Samsung

C5, C6

2

CAP, CERM, 0.01µF, 25V,+/- 1%, C0G/NP0, 0603

0603

C0603C103F3GACTU

Kemet

C7 1

10µF Film Capacitor 30V 50V Polyester, Polyethylene Terephthalate (PET), Metallized Radial

RADIAL

MKS2B051001N00JSSD

WIMA

C8

1

CAP FILM 10UF 20% 16VDC 1812

1812

16MU106MC44532

Rubycon

C9

1

CAP, CERM, 10µF, 50V,+/- 10%, X7R, 1210

1210

CL32B106KBJNNWE

Samsung Electro-Mechanics

C11, C19

2

CAP, CERM, 10µF, 25V,+/- 10%, X5R, 0603

0603

GRM188R61E106KA73D

MuRata

C13, C14, C15, C16

4

CAP, Tantalum Polymer, 47uF, 20V, +/- 20%, 0.055 ohm, 7343-20 SMD

7343-20

20TQC47MYF

Panasonic

C17, C18 2

CAP CER 1UF 50V X7R 0805

0805

CL21B105KBFNNNE

Samsung Electro-Mechanics

D1

1

LED, Amber, SMD

1.6x0.8mm

HSMA-C190

Avago

D2, D3

2

Diode, Schottky, 20V, 1A, SOD-323

SOD-323

CUS10S30,H3F

Toshiba
FL1, FL2

2

Filter LC High freq 4700PF, 2706

6.8x1.6mm

NFE61PT472C1H9L

MuRata

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J10, J12, J18

4

Header, 100mil, 2x1, Gold, TH

Header, 2x1, 100mil

5-146261-1

TE Connectivity

J2, J3, J4

3

Connector, End launch SMA, 50 ohm, SMT

SMA End Launch

142-0701-851

Cinch Connectivity

J6, J15

2

Banana Plug Connector Standard Banana Threaded, External (Nut) -

CONNECTOR_BANANA_PLUG

72918

Pomona Electronics

J8

1

Header, 100mil, 5x1, TH

Header, 5x1, 100mil, TH

800-10-005-10-001000

Mill-Max

J17, J20

2

Header, 100mil, 3x1, Gold, TH

Header, 3x1, 2.54mm, TH

HTSW-103-09-G-S

Samtec

R1

1

RES, 1.0 k, 5%, 0.063 W, 0402

0402

CRCW04021K00JNED

Vishay-Dale

R3

1

RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ-3RQFR22V

Panasonic

R6

1

RES, 39.0 k, 1%, 0.1 W, 0603

0603

RC0603FR-0739KL

Yageo

R7

1

RES, 3.3 k, 5%, 0.1 W, 0603

0603

RC0603JR-073K3L

Yageo

R8

1

RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

CRCW1206100RFKEA

Vishay-Dale

R9

1

RES, 1.1 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

CRCW12061K10JNEA

Vishay-Dale

SH-J1, SH-J2

2

CONN JUMPER S2 (1 x 2) Position Shunt Connector Black Open Top 0.100" (2.54mm) GoldHORTING .100" GOLD

JUMPER

QPC02SXGN-RC

Sullins

U1

1

Temperature Compensated Buried Zener Reference With 0.1ppm/°C Drift and 9ppm Stability

LCCC20

REF80000A1NAJ

Texas Instruments

U2

1

3-Terminal Adjustable Regulator, 4-pin SOT-223, Pb-Free

DCY004A

LM317AEMP/NOPB

Texas Instruments

U3

1

Vin 3V to 36V, 150mA, Ultra-Low-Noise, High-PSRR Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8)

DRB0008A

TPS7A4901DRBR

Texas Instruments

2

Polycarbonate Spacer

PN 3124

Envision Plastics & Design

2

Polycarbonate Cover

PN 3125

Envision Plastics & Design

4

M3x0.5 Hex Nut 0.217" (5.51mm) Nylon

4688

Keystone Electronics

4

M3x0.5 Pan Head Machine Screw Slotted Drive Nylon

50M030050N020

Essentra Components