SNIS207 December   2018 LM95071-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Temperature Monitor Application
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Function
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Ratings
    4. 6.4 Thermal Information
    5. 6.5 Temperature-to-Digital Converter Characteristics
    6. 6.6 Logic Electrical Characteristics - Digital DC Characteristics
    7. 6.7 Logic Electrical Characteristics - Serial Bus Digital Switching Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power Up and Power Down
      2. 8.3.2 Temperature Data Format
      3. 8.3.3 Tight Accuracy, Fine Resolution and Low Noise
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode/Manufacturer ID
    5. 8.5 Programming
      1. 8.5.1 Serial Bus Interface
      2. 8.5.2 Serial Bus Timing Diagrams
    6. 8.6 Register Maps
      1. 8.6.1 Internal Register Structure
        1. 8.6.1.1 Configuration Register
        2. 8.6.1.2 Temperature Register
        3. 8.6.1.3 Manufacturer/Device ID Register
  9. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Community Resource
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Description

The LM95071-Q1 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071-Q1 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM95071-Q1 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071-Q1 make it ideal for a wide range of applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM95071-Q1 SOT-23 (5) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.