SNIS249A May 2025 – February 2026 LM50-Q1 , LM50HV-Q1
PRODUCTION DATA
Figure 8-10 to Figure 8-12 show application circuit examples using the LM50-Q1 and LM50HV-Q1 devices. Figure 8-10 shows a Centigrade Thermostat or Fan Controller configuration based on Schmitt trigger circuit. LM50-Q1 and LM50HV-Q1 devices can detect the ambient temperature in which the upper and lower temperature thresholds can be adjusted by R1, R2 and R3 resistors.
The LM50-Q1/LM50HV-Q1 output voltage can be digitized by using ADC and voltage reference (LM4041) as shown in Figure 8-11.
The temperature detected by LM50-Q1/LM50HV-Q1 can be converted to frequency by using LM131. The desired frequency range can be adjusted by selecting different values for resistors and capacitors while Figure 8-12 shows an example for converting -40°C to 125°C temperature range to 100Hz to 1.75kHz frequency range.
Customers must fully validate and test any circuit before implementing a design based on an example in this section. Unless otherwise noted, the design procedures in Full-Range Centigrade Temperature Sensor are applicable.