SNIU041B May 2021 – August 2022
The TMP114EVM power is supplied through the USB connector. The LDO (U1) converts the 5 V from the USB to 3.3 V used by the TMP114 and the MSP430. The EVM may be directly inserted into a USB port on a PC or laptop, or may be connected to the latter using an appropriate USB cable.
The controller and device sides of the EVM have different temperature limits as shown in Table 3-2. These are set by the onboard MSP430F5528 and the TMP114 ICs on the controller and breakout portions respectively.
| BOARD SECTION | CONDITIONS | TEMPERATURE RANGE |
|---|---|---|
Controller Board | Recommended operating free-air temperature, TA | -40 °C to 125 °C |
Absolute maximum junction temperature, TJ | 95 °C | |
TMP114 Breakout | Recommended operating free-air temperature, TA | -40 °C to 125 °C |
Absolute maxmimum junction temperature, TJ | -55 °C to 150 °C |