SNLA445 November 2023 LMK6H
Table 5-1 is the PCIe compliance results summary for the LMK6H phase noise analysis, which demonstrates the jitter compliance of the device for PCIe Gen 1 through 6, noise folds 0 and 3, and Common Clock (CC) and Separate Reference No Spread (SRNS) clock architectures.
A PCIe jitter spec or time domain calculation can have one of the following statuses:
| Jitter Filter | Clock Arch. | Noise Fold | Min (fs) | Max (fs) | Limit (fs) | Status |
|---|---|---|---|---|---|---|
| PCIe1 | CC | 0 | 0.0 | 1,384 | 86,000 | PASS |
| 3 | 0.0 | 1,826 | 86,000 | PASS | ||
| PCIe2 | CC | 0 | 48 | 152 | 3,100 | PASS |
| 3 | 63 | 199 | 3,100 | PASS | ||
| SRNS | 0 | 59 | 157 | N/A | N/A | |
| 3 | 79 | 207 | N/A | N/A | ||
| PCIe3 | CC | 0 | 16 | 46 | 1,000 | PASS |
| 3 | 21 | 60 | 1,000 | PASS | ||
| SRNS | 0 | 18 | 50 | N/A | N/A | |
| 3 | 24 | 65 | N/A | N/A | ||
| PCIe4 | CC | 0 | 16 | 46 | 500.0 | PASS |
| 3 | 21 | 60 | 500.0 | PASS | ||
| SRNS | 0 | 18 | 50 | N/A | N/A | |
| 3 | 24 | 65 | N/A | N/A | ||
| PCIe5 | CC | 0 | 4 | 20 | 150.0 | PASS |
| 3 | 5 | 25 | 150.0 | PASS | ||
| SRNS | 0 | 4 | 20 | N/A | N/A | |
| 3 | 5 | 27 | N/A | N/A | ||
| PCIe6 | CC | 0 | 4 | 12 | 100.0 | PASS |
| 3 | 5 | 15 | 100.0 | PASS | ||
| SRNS | 0 | 5 | 15 | N/A | N/A | |
| 3 | 7 | 19 | N/A | N/A |
Table 5-2 is the PCIe compliance summary for the LMK6H time domain analysis which demonstrates the time domain compliance of the device.
| Calculation | Min | Avg | Max | Limit | Status |
|---|---|---|---|---|---|
| Vcross | 398.77 | 403.0 | 406.87 | 250 mV to 550 mV | PASS |
| Vhigh | 684.703 | 684.703 | 150 mV | PASS | |
| Vlow | -80.0 | -80.0 | -150 mV | PASS | |
| Period | 9.994 | 10.0 | 10.012 | 9.847 ns to 10.203 ns | PASS |
| Duty Cycle | 50.279 | 50.377 | 50.459 | 40% to 60% | PASS |
| Overshoot Voltage | 20.79 | 27.36 | 300 mV | PASS | |
| Undershoot Voltage | -19.66 | -28.08 | -300 mV | PASS | |
| Rising Edge Rate | 3.028 | 3.164 | 3.374 | 0.6 V/ns to 4 V/ns | PASS |
| Falling Edge Rate | 2.369 | 2.536 | 2.703 | 0.6 V/ns to 4 V/ns | PASS |