SNLA447 November   2023 LMK6H , LMKDB1108 , LMKDB1120

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Test Setup
  6. 3Test Procedure
  7. 4Explanation of TI's PCIe Compliance Tool
  8. 5LMK6H and LMKDB1xxx Test Results
    1. 5.1 LMK6H and LMKDB1xxx Test Results Summary
    2. 5.2 PCIe Tool Input File Waveforms for the LMK6H and LMKDB1xxx Family
    3. 5.3 LMK6H and LMKDB1xxx Detailed Jitter Measurements
  9. 6Summary
  10. 7References

Test Procedure

Test procedure used to obtain LMK6H and LMKDB1xxx's PCIe compliance report results is as follows:

  1. After powering up the device, the differential outputs are connected directly to an oscilloscope for time domain measurements, or to a PNA through a balun for frequency domain measurements.
  2. An output trace file is captured from the PNA or oscilloscope. Note that the oscilloscope capture requires both the positive and negative traces, so two output trace files from the oscilloscope are required.
  3. The file/files generated is/are run through TI's PCIe Compliance Tool (Section 4 contains more information about this tool).