The DP83TC817 enables robust MACsec implementation at the PHY level,
delivering significant benefits across the entire system.
- Offloading encryption and
decryption tasks from the SoC reduces system resource consumption, leading to
lower costs and freeing up the SoC for other critical functions.
- Implementing MACsec at the PHY
level optimizes overall performance, offering a more streamlined and secure data
flow while minimizing latency.
MACsec features supported in the
DP83TC817:
- Authentication, encryption at
line rate
- Cipher suites:
GCM-AES-XPN-128/256, GCMAES-128/256
- Secure Channel: Total 16 SAK
enabling 8 Tx/Rx SC
- Auto rollover support for
SAK
- Window replay protection