SNLA474B October   2024  – October 2025 DS90UB971-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Typical Test Standards Overview
    1. 2.1 ISO 10605 Standard
    2. 2.2 Performance Status Categorization
  6. 3 FPD-Link Hardware Optimizations
    1. 3.1 Connector Grounding
    2. 3.2 PCB to Enclosure Grounding
    3. 3.3 MODE Selection
  7. 4 FPD-Link Software Optimizations
    1. 4.1 LOCK Detection Tuning
    2. 4.2 Parity Error Handling
    3. 4.3 Forward Error Correction
      1. 4.3.1 FEC Test Capabilities
  8. 5 Optimization Test Data
    1. 5.1 Baseline Hardware - No Software Optimization
    2. 5.2 Optimized Hardware - No Software Optimization
    3. 5.3 Optimized Hardware and Software
  9. 6 Example Scripts for Software Optimization
  10. 7 Additional System Level Software Options
  11. 8 Summary
  12. 9 References
  13. 10Revision History

Optimized Hardware and Software

The final round of testing incorporated software optimizations to the deserializer initialization to further improve performance. The addition of tweaks to the LOCK sensitivity as well as the addition of FEC to the FPD-Link channel significantly improves the overall performance under transient ESD stress, and allows for achieving Class A performance under higher levels of ESD noise.

Table 5-3 Optimized Hardware and Software ESD Results
Strike Type Level Typical OEM Requirement Result
Air ±4kV Class A A
Contact ±4kV Class A A
Air ±6kV Class A A
Contact ±6kV Class A A
Air ±8kV Class A A
Contact ±8kV Class B B
Air ±15kV Class B B
Contact ±15kV Class B B
  • Class A = No loss of LOCK, no uncorrectable CSI-2 errors.
  • Class B = Temporary loss of LOCK or CSI-2 errors which automatically recover