SNLS614D September 2018 – June 2025 DP83869HM
PRODUCTION DATA
| PIN NAME | STRAP NAME | PIN NUMBER | DEFAULT | ||||
|---|---|---|---|---|---|---|---|
| LED_0 | ANEG_DIS | 47 | 0 | ANEG_DIS | ANEGSEL_1 | ANEGSEL_0 | FUNCTION |
| 0 | 0 | 0 | Auto-negotiation, 1000/100/10 advertised, Auto MDI-X | ||||
| 0 | 0 | 1 | Auto-negotiation, 1000/100 advertised, Auto MDI-X | ||||
| LED_1 | ANEGSEL_0 | 46 | 0 | 0 | 1 | 0 | Auto-negotiation, 100/10 advertised, Auto-MDI-X |
| 0 | 1 | 1 | NA | ||||
| 1 | 0 | 0 | NA | ||||
| LED_2 | ANEGSEL_1 | 45 | 0 | 1 | 0 | 1 | NA |
| 1 | 1 | 0 | Forced 100M, full duplex, MDI mode | ||||
| 1 | 1 | 1 | Forced 100M, full duplex, MDI-X mode | ||||
| RX_CTRL | MIRROR_EN | 38 | 0 | 0 | Port Mirroring Disabled | ||
| 1 | Port Mirroring Enabled | ||||||