SNLS746 June 2024 TDP2044
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| DONEn | 7 | O, 3.3V open drain | In SMBus/I2C Primary mode: Indicates the completion of a valid EEPROM register load operation. External pullup resistor such as 4.7kΩ required for operation. High: External EEPROM load failed or incomplete Low: External EEPROM load successful and complete In SMBus/I2C Secondary/Pin mode: This output is High-Z. The pin can be left floating. |
| MODE | 25 | I, 5-level | Sets device control configuration modes. 5-level IO pin as provided in Table 6-3. The pin can be exercised at device power up or in normal operation mode. L0: Pin mode – device control configuration is done solely by strap pins. L1: SMBus/I2C Primary mode – device control configuration is read from external EEPROM. When the TDP2044 finishes reading from the EEPROM successfully, DONEn pin is pulled LOW. SMBus/I2C secondary operation is available in this mode before, during or after EEPROM reading. Note: during EEPROM reading if the external SMBus/I2C primary wants to access TDP2044 registers, the external controller must support arbitration. L2: SMBus/I2C Secondary mode – device control configuration is done by an external controller with SMBus/I2C primary. L3 and L4 (Float): RESERVED – TI internal test modes. |
| EQ0 / ADDR0 | 23 | I, 5-level | In Pin mode: Sets receiver linear equalization (CTLE) boost for channels 0-3 as provided in Table 6-1. These pins are sampled at device power up only. In SMBus/I2C mode: Sets SMBus / I2C secondary address as provided in Table 6-4. These pins are sampled at device power up only. |
| EQ1 / ADDR1 | 24 | I, 5-level | |
| GAIN / SDA | 27 | I, 5-level / I/O, 3.3V LVCMOS, open drain | In Pin mode: Flat gain (DC and AC) from the input to the output of the device for channels 0-3. The pin is sampled at device power up only. In SMBus/I2C mode: 3.3V SMBus/I2C data. External 1kΩ to 5kΩ pullup resistor is required as per SMBus / I2C interface standard. |
| GND | 1, 8, 11, 18, 21, 28, 31, 38, EP | P | Ground reference for the device. EP: the Exposed Pad at the bottom of the QFN package, which is used as the GND return for the device. The EP must be connected to one or more ground planes through the low resistance path. A via array provides a low impedance path to GND. The EP also improves thermal dissipation. |
| PD | 6 | I, 3.3V LVCMOS | 2-level logic controlling the operating state of the redriver. Active in all
device control modes. The pin has internal 1MΩ weak pulldown resistor. High: power down for channels 0-3 Low: power up, normal operation for channels 0-3 |
| READ_EN_N | 22 | I, 3.3V LVCMOS | In SMBus/I2C Primary mode: After power up, when the pin is low, the device initiates the SMBus / I2C Primary mode EEPROM read function. When EEPROM read is complete (indicated by assertion of DONEn low), this pin can be held low for normal device operation. During the EEPROM load process the signal path of the device is disabled. In SMBus/I2C Secondary and Pin modes: In these modes the pin is not used. The pin can be left floating. The pin has internal 1MΩ weak pulldown resistor. |
| SEL | 2 | I, 3.3V LVCMOS | The pin selects the mux configuration. L: straight data path – RX[0/1/2/3][P/N] connected to TX[0/1/2/3][P/N] through the redriver. H: cross data path – RX[0/1/2/3][P/N] connected to TX[1/0/3/2][P/N] through the redriver. Active in all device control modes. 59kΩ internal pulldown. |
| TEST / SCL | 26 | I, 5-level / I/O, 3.3V LVCMOS, open drain | In Pin mode: TI test mode. External 1kΩ pulldown resistor must be installed. In SMBus/I2C mode: 3.3V SMBus/I2C clock. External 1kΩ to 5kΩ pullup resistor is required as per SMBus / I2C interface standard. |
| RX0N | 30 | I | Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 0. |
| RX0P | 29 | I | Noninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 0. |
| RX1N | 33 | I | Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 1. |
| RX1P | 32 | I | Noninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 1. |
| RX2N | 37 | I | Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 2. |
| RX2P | 36 | I | Noninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 2. |
| RX3N | 40 | I | Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 3. |
| RX3P | 39 | I | Noninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 3. |
| TX0N | 19 | O | Inverting pin for 100Ω differential driver output. Channel 0. |
| TX0P | 20 | O | Noninverting pin for 100Ω differential driver output. Channel 0. |
| TX1N | 16 | O | Inverting pin for 100Ω differential driver output. Channel 1. |
| TX1P | 17 | O | Noninverting pin for 100Ω differential driver output. Channel 1. |
| TX2N | 12 | O | Inverting pin for 100Ω differential driver output. Channel 2. |
| TX2P | 13 | O | Noninverting pin for 100Ω differential driver output. Channel 2. |
| TX3N | 9 | O | Inverting pin for 100Ω differential driver output. Channel 3. |
| TX3P | 10 | O | Noninverting pin for 100Ω differential driver output. Channel 3. |
| VCC | 14, 15, 34, 35 | P | Power supply pins. VCC = 3.3V ±10%. The VCC pins on this device must be connected through a low-resistance path to the board VCC plane. Install a decoupling capacitor to GND near each VCC pin. |