SNLS766 July 2024 TDP20MB421
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0x0 | Reserved |
| 6 | rst_i2c_regs | R/W/SC | 0x0 | Device reset control: Reset all I2C registers to default values (self-clearing). |
| 5 | rst_i2c_mas | R/W/SC | 0x0 | Reset I2C Primary (self-clearing). |
| 4-0 | RESERVED | R | 0x0000 | Reserved |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R | 0x0001 | Reserved |
| 3 | device_id0_3 | R | 0x1 | Device ID0 [3:1]: 101 |
| 2 | device_id0_2 | R | 0x0 | see MSB |
| 1 | device_id0_1 | R | 0x1 | see MSB |
| 0 | RESERVED | R | X | Reserved |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | device_id[7] | R | 0x0 | Device ID 0010 1000: TDP20MB421 |
| 6 | device_id[6] | R | 0x0 | see MSB |
| 5 | device_id[5] | R | 0x1 | see MSB |
| 4 | device_id[4] | R | 0x0 | see MSB |
| 3 | device_id[3] | R | 0x1 | see MSB |
| 2 | device_id[2] | R | 0x0 | see MSB |
| 1 | device_id[1] | R | 0x0 | see MSB |
| 0 | device_id[0] | R | 0x1 | see MSB |