SNLS767A April   2024  – October 2024 DP83TC817S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 MAC Security
    2. 5.2 Time Syncronization
    3. 5.3 TC10 Sleep Wake-up
    4. 5.4 DP83TC817EVM-MC and Software Support
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Community Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Application Information

The is a single-port 100Mbps Automotive Ethernet PHY. It supports IEEE 802.3bw and allows for connections to an Ethernet MAC through MII, RMII, RGMII, or SGMII. When using the device for Ethernet applications, it is necessary to meet certain requirements for normal operation. The following subsections are intended to assist in appropriate component selection and required connections.

Note: Refer to SNLA453 Application Note for more information about the register settings used for compliance testing. It is necessary to use these register settings to achieve the same performance as observed during compliance testing.