SNLS771A May   2024  – November 2024 DP83TC818S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 MAC Security
    2. 5.2 TC10 Sleep Wake-up
    3. 5.3 Time Syncronization
    4. 5.4 Integrated Audio Over Ethernet
    5. 5.5 DP83TC818EVM-MC and Software Support
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Community Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Mechanical, Packaging, and Orderable Information

Features

  • Synchronized Audio Clock Generation
    • I2S & TDMx SCLK/FSYNC clock generation
    • Configurable FSYNC, SCLK, MCLK frequencies
    • Automatic Phase Adjustment through IEEE1722 CRF decode
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC with SAK Auto rollover support
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal < ±15 ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • Robust EMC Performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% assymetry
    • <4dBμV radiated emissions in GPS and Glonass bands
    • Stripline Emissions: Class-II compliant
  • TC-10 compliant
    • < 18μA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • MAC Interfaces: MII, RMII Master, RGMII, SGMII
  • Footprint compatible with TI's 1000BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Diagnostic tool kit
    • Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
    • Voltage, Temperature & ESD sensors
    • PPM monitor: Provides external clock ppm drift (up to ±100 ppb accuracy)
  • AEC-Q100 qualified for Automotive Applications:
    • Temperature Grade 1: –40°C to +125 °C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD