SNOA987B March   2018  – October 2024 OPA2388-Q1 , OPA388 , THS4521 , TLV3201 , TLV7021

 

  1.   1
  2.   2
  3.   Trademarks

Design Goal

Overcurrent Levels Supply Transient Response Time
IIN (min) IIN (max) V+ V– t
0A 1.0A 5V 0V < 10µs

Design Description

This high-speed, low-side overcurrent detection option is implemented with a single zero-drift fast-settling amplifier (OPA388) and one high-speed comparator (TLV3201). This circuit is designed for applications that monitor fast current signals and overcurrent events, such as current detection in motors and power supply units.

The OPA388 is selected for wide bandwidth with ultra-low offset and fast slew rate. The TLV3201 is selected for the fast response due to a small propagation delay of 40ns and rise time of 4.8ns. This allows the comparator to quickly respond and alert the system of an overcurrent event all within the transient response time requirement. The push-pull output stage also allows the comparator to directly interface with the logic levels of the microcontroller. The TLV3201 also has low power consumption with a quiescent current of 40µA.

Typically for low-side current detection, the amplifier across the sense resistor can be used in a noninverting configuration. The application circuit shown, however, uses the OPA388 as a differential amplifier across the sense resistor. This provides a true differential measurement across the shunt resistor and can be beneficial in cases where the supply ground and load ground are not necessarily the same.

Design Notes

  1. To minimize errors, choose precision resistors and set R1 = R3, and R2 = R4 .
  2. Select RSENSE to minimize the voltage drop across the resistor at the max current of 1A.
  3. Due to the ultra-low offset of the OPA388 (0.25µV), the effect of any offset error from the amplifier is minimal on the mV range measurement across RSENSE .
  4. Select the amplifier gain so COMP_IN reaches 2V when the system crosses its critical overcurrent value of 1A.
  5. Traditional bypass capacitors are omitted to simplify the application circuit.

Design Steps

  1. Determine the transfer equation where R1 = R3 and R2 = R4.
    C O M P _ I N = R S E N S E × I L O A D × R 2 R 1 + R 2 × 1 + R 4 R 3
  2. Select the SENSE resistor value assuming a maximum voltage drop of 10mV with a load current of 1A to minimize the voltage drop across the resistor.
    R S E N S E = V S E N S E m a x I L O A D c r i t i c a l = 10 m V 1 A = 10 m Ω
  3. Select the amplifier gain such that COMP_IN reaches 2V when the load current reaches the critical threshold of 1A.
    G a i n = V R E F R S E N S E × I L O A D c r i t i c a l = 2 V 0.01 V = R 2 R 1 + R 2 × 1 + R 4 R 3 = 200

    Set:

    R 1 = R 3 = 1 k Ω
    R 2 = R 4 = 200 k Ω
  4. Calculate the transimpedance gain of the amplifier to verify the following AC simulation results:
    V O U T I L O A D = 10 m Ω × 200 = 2
    V O U T = I L O A D × 10 m Ω × 200

Design Simulations

COMP_IN Transimpedance AC Simulation Results

Transient Response Simulation Results

Design Featured Comparator

TLV3201
VS 2.7V to 5.5V
tPD 40ns
Input VCM Rail-to-rail
Vos 1mV
Iq 40µA
TLV3201

Design Alternate Comparator

TLV7021
VS 1.6V to 5.5V
tPD 260ns
Input VCM Rail-to-rail
Vos 0.5mV
Iq 5µA
TLV7021

Design Featured Op Amp

OPA388
VS 2.5V to 5.5V
Input VCM Rail-to-rail
Vout Rail-to-rail
Vos 0.25µV
Vos Drift .005µV/°C
Iq 1.7mA/Ch
Ib 30pA
UGBW 10MHz
OPA388

Design Alternate Op Amp

THS4521
VS 2.5V to 5.5V
Input VCM Rail-to-rail
Vout Rail-to-rail
Vos 20µV
Vos Drift µV/°C
Iq 1mA/Ch
Ib 0.6µA
UGBW 145MHz
THS4521