SNOAA71 June   2021 LMP7704-SP , OPA4277-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6. 16
  7.   7
  8.   8
  9.   9

Design Alternate Op Amp

OPA4277-SP
Vsupply ±2V to ±18V
VinCM (V–) + 2V to (V+) – 2V
Vout (V–) + 1.5V to (V+) – 1.5V
Vos ±20μV
Iq 790μA per channel
Ib ±17.5nA
UGBW 1MHz
SR 0.8V/μs
#Channels 4
Total Ionizing Dose 50krad(Si)
SEL Immunity to LET 85MeV·cm2/mg
www.ti.com/product/OPA4277-SP