SNOAA73 May 2021 LMP2012QML-SP , LMP7704-SP , TPS7A4501-SP
| TPS7A4501-SP | |
|---|---|
| Vin | 2.3 V to 20 V |
| Vout | 1.21 V to 20 V (adjustable output) |
| Iout | 750 mA |
| Vdo (dropout voltage) | 20 mV |
| Iq | 1.1 mA |
| #Channels | 1 |
| Total Ionizing Dose | 150 krad(Si) |
| SEL Immunity to LET | 91.9 MeV·cm2/mg |
| https://www.ti.com/product/TPS7A4501-SP | |