SNOAA79 June   2021 DAC121S101QML-SP , LMP7704-SP , TPS7A4501-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
  11.   11

Design Goals

ParameterDesign Goal
Supply VoltageSingle Supply, 12V
DAC Output Range0V–4.9V
Current Sink Control Voltage 0mV–500mV
Output Current Range0mA–200mA
Uncalibrated Accuracy

±2% (±4mA)

Calibrated Accuracy±1% (±2mA)
Total Ionizing Dose (TID)100-krad(Si)
Single Event Latch-up (SEL) Immunity85 MeV·cm2/mg