SNOK005 October 2024 LMP7704-SP
The LMP7704-SP samples were electrically pre-tested using the production automated test equipment program. General test procedures were per MIL-STD-883, Method 1017. The exposed devices were then re-tested on the same ATE hardware. An additional control unit (serial number 13) that was not exposed to the neutron source was measured alongside the exposed samples, for both pre- and post-exposure ATE testing. The specified limits at TA = 25°C are listed below.
| Parameter | Test Condition | LMP7704-SP Data Sheet (SNOSDB6) | Test # | |||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | Unit | |||
|
Input offset voltage |
±60 |
±260 |
µV |
104.4 to 104.11 |
||
|
Power-supply rejection ratio |
2.7V < VS < 12V |
86 |
100 |
dB |
104.16 to 104.19 |
|
|
2.7V < VS < 12V, Flight model post-HDR exposure |
82 | |||||
|
Input bias current |
VS = 5V |
±0.5 |
±10 |
pA |
120.0–120.3 |
|
| VS = 5V, Flight model post-TID exposure | ±400 | |||||
|
VS = 10V |
±1 |
±10 |
pA |
120.12 to 120.15 |
||
| VS = 10V, Flight model post-TID exposure |
±400 |
|||||
|
Input offset current |
±40 |
fA |
120.8 to 120.11, 120.20 to 120.23 |
|||
|
Common-mode rejection ratio |
VS = 5V, (V–) < VCM < (V+) |
85 |
130 |
dB |
105.0 to 105.3 |
|
|
VS = 5V, (V–) < VCM < (V+), Flight model post-HDR exposure |
76 | |||||
|
VS = 10V, (V–) < VCM < (V+) |
90 |
130 |
dB |
105.4 to 105.7 | ||
|
VS = 10V, (V–) < VCM < (V+), Flight model post-HDR exposure |
83 | |||||
|
Open-loop voltage gain |
VS = 5V, (V–) + 0.3V < VOUT < (V+) – 0.3V, RL = 2kΩ |
100 |
119 |
dB |
106.0 to 106.3 |
|
|
VS = 5V, (V–) + 0.3V < VOUT < (V+) – 0.3V, RL = 2kΩ, Flight model post-HDR exposure |
84 | |||||
|
VS = 5V, (V–) + 0.2V < VOUT < (V+) – 0.2V, RL = 10kΩ |
100 |
130 |
dB |
106.4 to 106.7 |
||
|
VS = 10V, (V–) + 0.3V < VOUT < (V+) – 0.3V, RL = 2kΩ |
100 |
121 |
dB |
106.8 to 106.11 |
||
|
VS = 10V, (V–) + 0.2V < VOUT < (V+) – 0.2V, RL = 10kΩ |
100 |
134 |
dB |
106.12 to 106.15 |
||
|
Gain bandwidth |
2.5 |
MHz |
116.x |
|||
|
Slew rate |
VS = 10V, G = 1, 9V step, 10% to 90% rising |
0.8 |
V/µs |
109.x |
||
|
Voltage output swing from rail |
Positive rail, RL = 2kΩ to VS / 2 |
60 |
120 |
mV |
110.0 to 110.3, 110.16 to 110.19 |
|
|
Positive rail, RL = 10kΩ to VS / 2 |
40 |
60 |
110.8 to 110.11, 110.24 to 110.27 |
|||
|
Negative rail, RL = 2kΩ to VS / 2 |
50 |
120 |
mV |
110.4 to 110.7, 110.20 to 110.23 |
||
|
Negative rail, RL = 10kΩ to VS / 2 |
30 |
50 |
110.12 to 110.15, 110.28 to 110.31 | |||
|
Short-circuit current |
VS = 5V, VOUT = VS / 2, VIN = ±100mV |
+66, –76 |
mA |
111.x |
||
|
Total quiescent current |
VS = 5V, IO = 0A |
2.9 |
3.7 |
mA |
101.2, 101.3, 112.2, 112.3 |
|
|
VS = 10V, IO = 0A |
3.2 |
4.2 |
mA |
101.4, 101.5, 112.4, 112.5 |
||
| Serial Numbers | Sample Qty | Neutron Fluence (n/cm2) | Bias |
|---|---|---|---|
| 1, 2, 3, 4 | 4 | 1.0 × 1012 | Unbiased |
| 5, 6, 7, 8 | 4 | 5.0 × 1012 | Unbiased |
| 9, 10, 11, 12 | 4 | 1.0 × 1013 | Unbiased |