SNOS726E June   2000  – June 2026 LM6142 , LM6144

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Connection Diagrams
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information LM6142
    5. 5.5  Thermal Information LM6144
    6. 5.6  Electrical Characteristics: VS = 5V
    7. 5.7  Electrical Characteristics: VS = 2.7V
    8. 5.8  Electrical Characteristics: VS = 24V
    9. 5.9  Typical Characteristics
    10. 5.10 Old Versus New Die Comparison
  7. 6Application and Implementation
    1. 6.1 Application Information
    2. 6.2 Typical Applications
      1. 6.2.1 FISH FINDER/ DEPTH SOUNDER.
      2. 6.2.2 ANALOG TO DIGITAL CONVERTER BUFFER
      3. 6.2.3 3 OP AMP INSTRUMENTATION AMP WITH RAIL-TO-RAIL INPUT AND OUTPUT
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3.     Trademarks
    4. 7.3 Electrostatic Discharge Caution
    5. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 2.7V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650μA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1) BODY SIZE
LM6142 Dual D (SOIC, 8) 4.90mm × 3.91mm
P (PDIP, 8) 9.81mm × 6.35mm
LM6144 Quad D (SOIC, 14) 8.65mm × 3.91mm
NFF (PDIP, 14) 19.177mm × 6.35mm
For more information, see Section 9.
LM6142 LM6144 Functional Block DiagramFunctional Block Diagram